2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SL-NKCR4-10

Expand Table
EN
1/5
Part No.
PN
Cleaning Options
CO
M (Coarse)
M
L Selection
LS [mm]
D
D [mm]
d
DD [mm]
A
A [mm]
H
H [mm]
S
S [mm]
l
LL [mm]
1
2
3
4
SL-NKCR3-6
Degreasing
3
6
12
6
2.5
7.5
5.0
1.0
SL-NKCR4-10
Degreasing
4
10
16
8
3.5
9.5
6.0
1.2
SL-NKCR5-10
Degreasing
5
10
20
10
4.0
11.5
7.5
1.4
SL-NKCR6-16
Degreasing
6
16
24
12
5.0
15.0
10.0
1.5
Menampilkan tampilan terkompresi (4 produk yang dapat dikonfigurasi)
ShorttextPrecision Cleaning Stepped Knob
Perubahan terakhir27.11.2023 05:23:57
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties